/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Honeywell Project Safety Kit Retail

    Includes a N95 respiratory Mask: an earplug and an Impact/Splash Goggle: offering Comprehensive protection for Home DIYers: Contractors and Trade professionals

    製品概要
    Includes a N95 respiratory mask: a multi-use corded earplug: and an impact/splash goggle—full comprehensive protection for home DIYers: contractors and trade professionals.
    • IMPACT AND SPLASH GOGGLE - The G300 series goggle offers an economical means of securing eye protection against impact from flying particles and chemical splash. Meets ANSI Z.87.1+ - 2015. Tested by Honeywell to meet CSA Z94.3 standard.
    • MULTIPLE-USE EARPLUGS (NRR 25) - Featuring patented Conforming Material Technology™ that when inserted: adapts to the shape of your ear canal: then returns to its original shape when removed: delivering superior comfort and a truly individual fit. The flange design creates a tight seal in the ear canal: with less pressure that eliminates the “plugged up” feeling: extending the usage. The Noise Reduction Rating (NRR) is 25.
    • ONE-FIT MOLDED CUP DISPOSABLE N95 RESPIRATORS - Provides protection from harmful particulates. Nose bridge that comfortably fits a variety of face shapes and size. Strong and rigid outer shell prevents mask from collapse in high humidity or moist environments. Dual welded head straps keep the respirator comfortably on the user’s face. LATEX free.. Woven suspension straps reduce the possibility of breakage and does not pull or tangle hair. Meets regulation NIOSH 42 CFR 84.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list