/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Honeywell Hypershock

    Honeywell Hypershock

    製品概要
    Honeywell Hypershock delivers protection with today’s, full-frame style. Now Available in HydroShield® Anti-Fog coating, it has a lightweight, wraparound full frame, streamlined temple, and molded nosepiece. Ideal for indoor/outdoor work environments. 100% dielectric.

    Features & Benefits:
    • Polycarbonate Lens, available in HydroShield® Anti-Fog and Uvextreme® Anti-Fog coatings
    • Soft, molded nosepiece and temple inserts
    • Available in various lens tints including specialized mirrors, polarized and photochromic lenses
    • Ideal for indoor/outdoor use, and is 100% dielectric
    • Full-frame: sporty

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list