/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Genesis XC

    Uvex Genesis XC™ Hydroshield

    製品概要
    Made in USA: this eyewear provides extended peripheral vision and protection.
    • Soft flexible fingers adjust and conform to almost any nasal profile and reduce slippage
    • Same cushioned comfort and adjustability features as Genesis®
    • Extended wrap-around lens for up to 20% more cheek and side coverage
    • Cushioned Temple Style
    • Rx lens insert available*
    • Available with a variety of high-performance lens coating options: including HydroShield AF coating
    • Lifetime frame guarantee and economical lens replacement system
    • Meets ANSI Z87.1 and is CSA Z94.3 certified
    • Made in USA

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list