/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    メガネアクセサリ

    Adaptec replacement lens

    Replacement lens for every North Adaptec eyewear

    製品概要
    Ultimate full wrap protection with multiple size options to meet everyone’s need for comfort.
    Features & Benefits:
    • Efficient: full wrap coverage
    • Provides customized fit in: Narrow: Regular and Wide
    • Fully adjustable nose-piece and nose-pads
    • Temples adjust for inclination and width
    • Quick-change lens replacement system
    • Utilizes Uvextra Anti-Fog coating: protecting against fog: scratches:
    • UV: and static
    • Meets ANSI Z87.1 and is CSA Z94.3 2015 certified

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list