/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ラインホースとカバー

    Versa Guards

    Versa Guards

    製品概要
    Versa Guards, with a voltage rating of 36.6 kV*, are designed so that two guards can be coupled together to cover most 13 kV single and double arm, pin and post constructions. A lighter 47” version (2389) of the standard 4.5’ Versa Guard is available in a Type III ABS/PVC weather resistant material.
    *guarded Ø to guarded Ø

    Features & Benefits:
    • Versa Guards® and Link Guards® make use of air as well as the dielectric strength of plastic to provide total insulating value. Both guards have a 7” diameter and a hook shaped inner lip to keep the guard in place.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list