/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ラインホースとカバー

    Specialty Covers & Applicators

    Specialty Covers & Applicators

    製品概要

    SELF-SECURING CABLE END CAPS

    Cable End Caps are applied with rubber gloves. They are used on high voltage distribution cable ends found in vaults, cubicles and substations when cable remains energized during work. Cable End Caps are made from Type II orange SALCOR®.

    The Looped Cable End Cap can be applied with appropriate Rubber Insulating Gloves as with our standard cable end caps, but the looped end feature also enables the product to be applied using a hotstick.

    Self-securing Cable End Caps for Underground Distribution are rated at 20 kV and have a minimum wall thickness of .25”. They keep moisture and contamination off trimmed cable ends. The self-securing slot keeps the cable locked safely inside the end cap.

    LIGHTNING ARRESTER COVERS

    Lightening Arrester Covers are made from Type II orangeSALCOR®. The slot allows the cap to fit directly over the energized lightning arrestor and the line connection. Lightning Arrester Covers can be applied with rubber gloves or a hotstick.

    CLEAR CABLE COVERS

    Clear Cable Covers are made from clear PVC round or oval tube. Each cover has a grip-all handle attachment for installation with an insulated grip all hotstick.

    CLEAR PVC STRESS CONE COVER

    Clear PVC Stress Cone Cover has a grip all attachment thatallows this cover to be installed with an insulated grip all hotstick. The inspection window can be opened for testing with a voltage sensor.

    TD TAGGING DEVICE

    The TD Tagging Device, made from molded orange SALCOR®, is used to tag opened disconnect switches. It allows “Hold” cards to be placed on the circuit and fits over the heads of 1-1/4” (32 mm) and 1-1/2” (38 mm) switch sticks.

    METER TERMINAL COVER

    The TH111 Meter Terminal Cover is used to avoid accidental contact with energized parts on 100 and 200 Amp single phase meter sockets. Made of orange SALCOR®.

    SPADE COVERS

    Spade Covers are easily installed to provide temporary insulation when working in pad mount transformers andother electrical apparatus. If spade covers are securelyheld in place, they may be left on spades or connectorsindefinitely for front end protection. The larger SC5-ES, SC6-ES, or SC6G-ES are also used to cover primary elbows as well as the larger and longer multiple lead primary and secondary fittings and lugs used in underground enclosures and vaults. Molded from flexible SALCOR ®, they have excellent aging and weathering characteristics. The opening at the top end of the slot holds the cover onto the terminal. Wide lips extending along the slot provide additional protection over the connection.

    EXTENDED LIP SU SYSTEM

    The Extended Lip SU System may be installed by using rubber gloves or hot sticks on distribution voltages up to 34.5 kV. The Shot Gun Eye Assembly for the SU System equipment may be purchased separately for installation on the appropriate cover-up device. The addition of these eye assemblies enables all SU System equipment to be easily handled with a standard shotgun stick.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list