/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ラインホースとカバー

    Link Guards

    Link Guards

    製品概要
    Link Guards, with a voltage rating of 72.5kV*, have inner and outer shells that run full length to include male and female couple ends. Two guards connected provide four overlapping thicknesses of plastic plus air at a joint.
    *guarded Ø to guarded Ø

    Features & Benefits:
    • Versa Guards® and Link Guards® make use of air as well as the dielectric strength of plastic to provide total insulating value. Both guards have a 7” diameter and a hook shaped inner lip to keep the guard in place.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list