/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ラインホースとカバー

    Lightning Arrester Covers

    Lightning Arrester Covers

    製品概要
    Lightning Arrester Covers are made from Type II orange SALCOR. The slot allows the cap to fit directly over the energized lightning arrestor and the line connection. Lightning Arrester Covers can be applied with rubber gloves or a hot stick.Features & Benefits:● These Covers comply with current ASTM D1049 specifications.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list