/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ラインホースとカバー

    Dead End Protectors

    Dead End Protectors

    製品概要
    Dead End Protectors cover 4.25” and 6” bells or polymer insulators with a skirt diameter of less than 6”. The protectors are made from orange Type II SALCOR with RIB-GRIP construction. OR101 has outer ribs that allow it to be used with 2” and 2.5” I.D. Conventional Line Hose when using the UC2 connector. The smaller OR114 may also be used to cover transformer bushings up to 4.75” in diameter. Shown here: OR124 can cover polymer insulators up to 4.75” in diameter and 25” overall length including hardware.Features & Benefits:● Replacement Straps are available.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list