/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ラインホースとカバー

    Complete Bushing-Stinger Cover

    Complete Bushing-Stinger Cover

    製品概要
    The 27148 Bushing Cover & Stinger Cover Unit is made from UV resistant PVC plastic to maximize the outdoor durability. The Complete Bushing/ Stinger Cover interlocks with the top weathershed of the bushing and securely fastens by inserting lock buttons (provided). The Complete Bushing/Stinger Cover can be installed without disconnecting equipment using rubber insulating gloves. This product offers an integrated stinger cover which will cover the lead wire for an easy solution.Features & Benefits:● These are made from Ozone and UV resistant silicone rubber, maximizing the outdoor durability and tracking resistance. Qty: 20 pieces.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list