/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ジャンパーコンポーネントとアセンブリ

    Stick Installed Flexible Jumper

    Stick Installed Flexible Jumper

    製品概要
    Stick Installed Flexible Jumpers can be manufactured for hot stick operations using Salisbury heavy-duty eye clamps. Clamps are rated for continuous current and fit all standard shotgun type hot sticks. For ease of application, a Hanger Stud is recommended. Shrouded ferrules are not recommended for use with eye type clamps.Features & Benefits:● Custom built assemblies are available. Contact your local Salisbury Representative for more information.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list