/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    絶縁体

    SI Series of Silicone Insulators

    SI Series of Silicone Insulators

    製品概要
    The SI Series of Silicone Insulators features a silicone formulation weathershed material. Salisbury combined the excellent hydrophobic and electrical qualities of silicone with an optimum weathershed design and corrosion resistant fiberglass rod to produce a state-of-theart insulator which meets or exceeds industry requirements.Features & Benefits:● The insulators were tested in accordance with ANSI C29 and IEC1109. End fittings are hot dipped galvanized high strength carbon steel, providing a 15,000 pound ultimate tensile strength. 100% proof testing ensures trouble-free installation. RUS Accepted.● 15kV to 35kV Dead End /Suspension, Tongue & Clevis● Unibody insulators have end fittings sealed with silicone to eliminate any possibility of moisture or contamination from reaching the fiberglass rod.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list