/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    絶縁ブランケット

    Rubber Blankets

    Rubber Blankets

    製品概要

    Salisbury’s Type II SALCOR® blankets are of the highest quality available today. They will hold their color and flexibility and will maintain physical properties and dielectric strength in the field longer than any other blanket on the market. The Orange SALCOR® is manufactured froma well-researched blend of prime EPDM, which is naturally resistant to ozone. This blend of Prime EPDM offers superb flexibility; similar to that of a Type I natural rubber blanket.

    Eyelet Style Insulating Blankets were designed to be easily secured in place by using Blanket Pins, Snap Buttons or Magnetic Buttons. Eyelet blankets are flexible and feature areinforced beaded edge and eyelets for added strength and tear-resistance.

    Slotted Style Insulating Blankets are made of TypeII SALCOR® rubber and designed for increased versatility and flexibility in special cover-up situations. Use for covering ridge pins and cross arms with insulators or any place a wire, pin or projection interferes with proper placement of other cover-up devices.

    Our Zip-On Style (Zip) blankets features one-inch wide strips of hook and pile that are double stitched to the blanket with nylon thread, so installation and removal is safe and fast.

    Low Voltage Insulating Blankets are made of Type II SALCOR® rubber are also available. Insulating blankets are available with or without hook and pile (Zip or Plain style).

    Salisbury Insulating Blankets without Eyelets are available in Class 2 and Class 4 in two types of material: Type I naturalrubber, and Type II SALCOR®, which is a highly flexible, corona-resistant polymer with excellent aging and weathering qualities.

    All Salisbury blankets comply with ASTM D1048 specifications.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list