/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ホットスティックとツール

    Insulating Link Sticks

    Insulating Link Sticks

    製品概要
    The Insulating Link Sticks are designed to isolate rope, hoists, and blocks being used between energized conductors and a pulling device.Also provide dielectric properties if strap hoist becomes contaminated through field use.Cat. Nos.2512, 2518, and 2524 are made with solid fiberglass. All insulating link sticks are proof tested and marked with WLL prior to shipment. Other lengths and configurations available.All bags hold 3 link sticks.Bags not included.Features & Benefits:● Fiberglass used meets the requirements of ASTM F711.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list