/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ホットスティックとツール

    Hot Stick Storage

    Hot Stick Storage

    製品概要

    SALCOR® TOOL HOLDER

    Tool Holders secure tools to trailers, compartments and toolrooms. 12 per package.

    HOTSTICK BAGS

    HotStick Bags are constructed of heavy vinyl with doublestitched seams. Flaps snap closed. 6” (152mm) wide and designed to hold sticks up to 4” (102mm) shorter than bag length.

    TUBULAR PVC STORAGE CONTAINERS

    Tubular PVC Storage Containers provide weather tight storage. Kit includes two mounting brackets and four steel bolts with each 6” (152 mm) I.D. or 4.1” (104 mm) tube. Sized for tools 12” (305 mm) shorter than tube. Four mounting bolts 3/8” x 1.5” (9.5 x 38 mm) are supplied with each container. Kit may be ordered without tubing or with mounting brackets only.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list