/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ホットスティックとツール

    Clampsticks

    Clampsticks

    製品概要

    EXTERNAL ROD CLAMPSTICKS

    External Rod Clampsticks are constructed of closed cell foam-filled tubular fiberglass in accordance with ASTM standard F711. The hook’s operating rod, made of solid 3/8” (9.5 mm) diameter fiberglass, is mounted on the exterior of the tool so that it can be easily wiped down prior to use.

    • Tough thermoplastic head ferrule
    • EZ Grip plastic hand grip
    • Wide opening 15/16” (23.8 mm)
    • Stainless Steel hook
    • Heavy duty rubber end cap standard. End cap can be replaced with a Switch Stick Head (models with a 9864 suffix) or a Splined Universal Head (models with a 9840 suffix).

    Replacement parts available.

    Salisbury clampsticks meet the ASTM F1825 Standards.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    4007-ES
    4007-ES
    4008-ES
    4008-ES
    4010-ES
    4010-ES
    4013-ES
    4013-ES