/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    接地スタッド

    Hanger and Contact Studs

    Hanger and Contact Studs

    製品概要

    HONEYWELL SALISBURY® HANGER AND CONTACT STUDS

    Salisbury offers a variety of hanger studs that are designed to be used with our different clamp models. Hanger Studs are used to hold one clamp of a set, while the other is being installed on the de-energized line. Hanger Studs are not designed or tested to carry current.

    Contact studs are also available. Contact studs have been tested and approved to carry current.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list