/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    接地スタッド

    Ball Studs

    The ball studs and the offset Nema pad ball studs are made from tin-plated copper alloy or copper.

    製品概要

    Salisbury offers a variety of single grounding versatility to the user when performing temporary grounding. For ordering convenience, completed single grounding assemblies are listed which cover many standard applications needs. Modification to these sets to meet specific needs can be made.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list