/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    接地クランプ

    Flat Jaw Clamps

    Flat Jaw Clamps

    製品概要

    HONEYWELL SALISBURY® FLAT JAW CLAMPS

    Honeywell Salisbury Flat Jaw Grounding Clamps are available with either a large “T” handle or with an eye for clampstick application. The handles and eyes are designed so that the cable will not interfere with the torquing of the clamp. Some models include a set screw that secures the clamp to a flat surface. When tightened, the set screw forces the fixed jaw of the clamp firmly against the flat ensuring aconsistent low resistance current path directly through the body of the clamp to the cable connection.

    • Aluminum and bronze models
    • Serrated jaws

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1814-ES
    1814-ES