/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    接地クランプ

    All Angle Clamp

    All Angle Clamp

    製品概要
    A versatile solution for difficult to reach applications. The Honeywell Salisbury™ All Angle Clamp is ideal for use when the approach angle to the conductor or bus is too extreme to use traditional style clamps. Adjustable for up to 75° left or right, All Angle Clamps are the perfect solution in these difficult overhead or substation applications. The All Angle Clamp features an improved jaw design that opens and closes with smooth continuous motion. The serrated jaws grip with optimum pressure and strength to minimize electrical resistance and prevent movement while in use. The All Angle Clamp is a strong and versatile alternative that has been design and tested to ASTM F855 standards. A trusted product within the broad grounding portfolio, it is used by utilities around the world that rely on Salisbury for safety and security.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list