/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    接地アクセサリ

    Heat Shrink and Strain Relief Sleeves

    Heat Shrink and Strain Relief Sleeves

    製品概要

    HONEYWELL SALISBURY® HEAT SHRINK AND STRAIN RELIEF SLEEVES

    Salisbury’s Strain Relief Sleeves reinforce cables at the termination points when used with the cable support system. This decreases strand damage to cables from age or mishandling, which reduces current carrying capacityand service life. SALCOR® Strain Relief Sleeves accept all grounding cables #2 through 4/0. The orange Strain Relief Sleeve assembly consists of two parts: the inner sleeve, which is discarded if the cable diameter exceeds .72”, and the tapered outer sleeve. The outer sleeve is 6.5” long and can be cut to match the diameters. Clear strain relief sleeves and are available to fit ground clamps as well.

    Salisbury also offers a wide variety of heat shrink for use in ground assemblies.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1758-ES
    1758-ES
    1788-ES
    1788-ES