/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    接地アセンブリ

    IEC Grounding

    IEC Grounding

    製品概要

    HONEYWELL SALISBURY® IEC GROUNDING

    Honeywell Salisbury® offers IEC Earthing components and assemblies for medium voltage overhead lines.

    200 Series Kits - IEC Standard Compliant Earthing Assemblies for medium voltage overhead lines can be used on conductor diameters up to 18 mm. Kits include 3 automatic clamps, copper cable with PVC or silicone jackets and a cluster plate.

    300 Series Kits - IEC Standard Compliant Earthing Assemblies for medium voltage overhead lines can be used on conductor diameters up to 22 mm. Kits include 3 automatic clamps, copper cable with PVC or silicone jackets and a cluster plate.

    Meets IEC 61230 standard

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    ESTML300.U
    ESTML300.U