/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    接地アセンブリ

    Ground Sets

    Ground Sets

    製品概要
    Ground Sets include three upper heads and are easily and safely attached to the line with the fiberglass handles. The ground heads have a maximum opening of 1-3/4” (4.4 cm) and can be applied to angle irons, flat busses as well as on-line wires. A tight, four-point contact is made with the quick adjusting screw. The handles are easily removed when necessary. The lifting fixture provides ease when raising and lowering the set, and eliminates hanging the entire ground set’s weight on the conductor. Other lengths and configurations available.Features & Benefits:● Parking studs provide a temporary location to attach ground clamps when raising or lowering multiple ground leads.● Shrink tube for terminal connection strain relief fits #2 through 4/0 terminals and ground cable.● Standard Ground Set Includes3 - Upper Heads1 - Lower Head1 - Leather, Lace and Lifting Ring74 - Cable only with 8-foot leads to common connection, and 50’ from common connection to ground connection3 - 6’6” (1.98 m) Fiberglass Handles1 - Bag for Handles1 Bag for Ground Set

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list