/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    電気保護スリーブ

    Harness

    Harness

    製品概要
    H1 Harnesses are required to wear rubber insulating sleeves properly. One harness is required per pair of sleeves.Features & Benefits:● Sleeve buttons, straps and harnesses are required to wear rubber insulating sleeves properly. Four buttons, two straps and one harness is required per pair of sleeves.Accessories & Spares:Harnesses Buttons

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list