/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    電気保護アクセサリ

    Ground Bag

    Ground Bag

    製品概要
    Heavy-Duty Storage Bag for ground clamp and jumper assemblies.It is critical to protect grounding equipment from moisture, dirt, and other damaging elements with a sturdy storage bag. The Honeywell Salisbury ground storage bag is made from heavy-duty vinyl coated nylon with a resilient covered fiberboard bottom for extra strength. The strong polypropylene handles wrap around the bag to help support the entire contents. Users will be confident that their grounding clamp and jumper assemblies will remain safe and effective.Features & Benefits:● Reliable and Durable● Highly visible bright yellow color● Convenient wide opening● Heavy-duty snaps● Optimal size – 18.5”L x 12”W x 15”H● Lightweight – 2 lbs. 2 oz

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list