/content/sps/br/pt/search-results.html
    Estamos com um problema temporário na funcionalidade de pesquisa global para este idioma. Selecione o idioma "United States - English" e continue sua pesquisa por lá.

    MOMENTUM CORE SOFTWARE SUITE

    A Unified Software Foundation for Warehouse Execution, Control, and Visibility

    Warehouse operations are evolving faster than the software designed to support them. Customer demand, SKU complexity, automation diversity, and labor constraints continue to change, but many warehouse software platforms were built for static operations and long upgrade cycles. The result is systems that are hard to change, upgrades that are complex and disruptive, and deployments that make patching and cybersecurity more difficult than they need to be.

    Momentum Core is Honeywell Intelligrated's unified, customer-configurable software foundation for warehouse execution, control, and visibility. It brings together WES, WCS, machine control, and SCADA into a modular platform, designed to give customers more control over their operations, simplify lifecycle management, and scale as their business grows.

    Momentum Core is more than a warehouse execution system. It is a modular software platform built on a standardized, documented architecture that allows customers to configure workflows, update dashboards and reporting, and evolve their systems over time without custom code. The platform standardizes on Ignition Perspective from Inductive Automation as its SCADA and HMI interface, providing a consistent, configurable experience for monitoring, control, alarms, and reporting across warehouse operations.

    A Modular Platform Built to Evolve With You

    Momentum Core is designed to start where you need it and scale as your operations grow. Rather than deploying a full WES environment upfront, customers can begin with core capabilities such as routing or machine control and add modules over time, without re-platforming.

    Because the entire suite runs on a unified codebase, software updates, security patches, and new features can be delivered consistently and with less disruption than legacy, site-specific deployments. Customers also gain meaningful control over their operations: dashboards, alarms, workflows, and reporting can all be configured after deployment through the Ignition-based interface, without custom code and without depending on Honeywell for every change.

    Momentum Core Software Suite

    The Momentum Core platform is modular by design, bringing together the essential components of warehouse automation software into a cohesive suite. Whether your operation requires machine control, routing and warehouse control, or full warehouse execution capabilities, Momentum Core provides a consistent foundation that grows with your needs.

    • Machine control software for conveyor and sortation systems, providing real-time operational visibility and responsive automation control as part of the Momentum Core platform.
    • O Momentum Machine Control Business Logic funde controle de maquinário, interface do operador, diagnóstico do sistema e ferramentas de manutenção em uma única coleção de controles da esteira transportadora.
    • O software de gerenciamento de trabalho fornece inteligência sob demanda para medir e gerenciar as alocações de trabalho do armazém para aumentar a produtividade.
    • The Momentum Core architecture is designed to support growing warehouse operations with a standardized, configurable foundation, secure data management, and seamless integration.