particulate matter sensors
IPM Series Intelligent Particulate Matter Sensor
Laser-based light scattering particle sensing. PM1.0, PM2.5, PM4.0, PM10. I2C, UART, PWM outputs. Automated intelligent self-calibration.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The detection concentration range is 0 µg/m3 to 1,000 µg/m3. A laser light source illuminates a particle as it is pulled through the detection chamber. As particles pass through the laser beam, the light reflects off the particles and is recorded on the photo or light detector. The light is then analyzed and converted to an electrical signal to calculate particle concentration. Intelligent Self Calibration through a built-in algorithm compensates for sensor drift over lifetime. This self-calibration occurs on each power-on cycle.
Features
- Laser based (class 1) particle light scattering particle sensing
- Concentration range: 0 µg/m3 to 1,000 µg/m3
- Long life of up to 8 years with continuous operation
- Factory calibrated
- RoHS & REACH compliant
Differentiation
- Highly accurate particle measurement of (±10 µg/m3 for PM2.5 and PM10) with calibrated sensor outputs
- Low power consumption, ideal for battery-powered applications
- Intelligent self-calibration through a built-in algorithm to compensate for sensor drift over lifetime
- Sleek and robust design achieved through metal housing
- Flexibility in outputs - two digital – I2C and UART, and one analog – PWM
- Allows measurement of particles ranging from 0.3 µm to 10 µm
- Enables the ability to more accurately and cost-competitively monitor or control environmental particulate
- Fast response time, responds to environmental conditions in near real time
- Robust metal design allows for use in harsh environments
- Air quality monitors (indoors and outdoors)
- Air purifiers (commercial and residential)
- Automotive cabin air purifiers
- Air quality protection systems (industrial and transportation) HVAC (commercial and residential)
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
instruções de instalação
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar
Filters
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar