See what’s happening. Know what to do. Act with Confidence.
Safety Suite 2.0 connects your gas detectors, people and data into one intuitive platform, delivering a streamlined experience that helps protect workers, simplify compliance, manage assets across sites, and make portable gas detection programs simpler, smarter and more consistent across locations.
Smarter Onboarding
Add devices faster with more setup options and guided steps
Clear oversight
Dashboards bring exposure, alarms and device status into a consolidated view
Simplified Compliance
Configurable reporting and audit-ready records support consistent tracking and documentation
A Day in the Field – Powered by Safety Suite 2.0
From device assignment to reporting documentation, Safety Suite supports moments that matter without adding complexity for the people doing the work.
What you’ll Notice first in Safety Suite 2.0
Add devices using QR Codes*, NFC tags*, docks or IR Cable.
*Available for Select devices only
Focus on device status, alarms and gas detection insights in a consolidated view
Getting Started is Simple
Choose the set up that fits your environment in three steps
Plant: Industrial Sites (Refineries, Utilities, Chemical Plants)
Responder: Emergency Teams (Fire, Hazmat, Government Agencies)
Cloud: Access from anywhere; supports scalable access and automatic updates
On Premise: Local data control and offline operation for sites with strict requirements
Safety Suite 2.0 Value: Device Basics + Core Data Access
Device onboarding, calibration, firmware/software updates, unlimited users, data logs/export support
Safety Suite 2.0 Core: Scalable fleet + Multi-site management
Adds stronger device and site management capabilities for growing fleets
Safety Suite 2.0 Elite: Advanced Compliance and Exposure Insights
Adds Compliance insights dashboards, customizable compliance options and exposure insights dashboards
Safety Suite 2.0 Ultimate: High Level of Safety Intelligence
Includes the most advanced analytics and capabilities for teams requiring the highest level of oversight
Safety at your Fingertips
Safety Suite 2.0 includes mobile applications that support both day-to-day device management and connected worker user cases, giving teams the flexibility to work the way they need to.
Safety Suite 2.0 Device Configurator Mobile App simplifies the management of portable gas detectors from a mobile device, whether you’re onboarding new instruments, assigning devices or checking compliance status.
Safety Communicator enables real-time communication between a worker’s gasdetector and Safety Suite 2.0 using a smartphone as a secure communication hub. The app collects readings and alarms from compatible detectors over Bluetooth and transmits them in real time over a cellular network.
Find the Safety Suite 2.0 solution that fits your environment
Safety Suite 2.0 continues to support teams with reliable device management and compliance workflows. Choose the product that best aligns with your operational needs and access the latest documentation below.