voice devices
Talkman A730XP
Combined Voice and Scanning for Streamlined Inventory, Compliance and Inspection Workflows
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Productivity Solutions and Services is now part of Brady Corporation.

Dimensions
- Overall Dimensions
- 149.0 × 64.1 × 42.1 mm (5.9 × 2.5 × 1.7 in)
- Weight range
- 240 g (8.4 oz) to 292 g (10.2 oz)
Network
- Bluetooth Specifications
- Class 2 Bluetooth v5.2+/Bluetooth Low Energy
Hardware
- Processor
- QCS6490
Electrical
- Battery Capacity
- 8-10 hours
Environmental
- Maximum Operating Humidity
- 100% Condensing
- Storage Temperature Range
- -40°C to 70°C (-40°F to 158°F)
- Operating Temperature
- -30°C to 50°C (-22°F to 122°F)
Standards & Approvals
- Vibration Resistance
- Meets MIL-STD-810F method 514.6
- Drop Specifications
- 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel
Dimensions
- Overall Dimensions
- 149.0 × 64.1 × 42.1 mm (5.9 × 2.5 × 1.7 in)
- Weight range
- 240 g (8.4 oz) to 292 g (10.2 oz)
Network
- Bluetooth Specifications
- Class 2 Bluetooth v5.2+/Bluetooth Low Energy
Hardware
- Processor
- QCS6490
Electrical
- Battery Capacity
- 8-10 hours
Environmental
- Maximum Operating Humidity
- 100% Condensing
- Storage Temperature Range
- -40°C to 70°C (-40°F to 158°F)
- Operating Temperature
- -30°C to 50°C (-22°F to 122°F)
Standards & Approvals
- Vibration Resistance
- Meets MIL-STD-810F method 514.6
- Drop Specifications
- 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel
- Overall Dimensions : 149.0 × 64.1 × 42.1 mm (5.9 × 2.5 × 1.7 in)
- Weight range : 240 g (8.4 oz) to 292 g (10.2 oz)
- Bluetooth Specifications : Class 2 Bluetooth v5.2+/Bluetooth Low Energy
- Processor : QCS6490
- Battery Capacity : 8-10 hours
- Maximum Operating Humidity : 100% Condensing
- Storage Temperature Range : -40°C to 70°C (-40°F to 158°F)
- Operating Temperature : -30°C to 50°C (-22°F to 122°F)
- Vibration Resistance : Meets MIL-STD-810F method 514.6
- Drop Specifications : 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In