voice devices
Talkman A720XP
Rugged, Peripheral-Ready, and Built for Complex, High-Demand Operational Environments
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Productivity Solutions and Services is now part of Brady Corporation.

Dimensions
- Weight range
- 267 g (9.3 oz) to 318 g (11.1 oz)
- Overall Dimensions
- 135.6 × 64.1 × 42.1 mm (5.3 × 2.5 × 1.7 in)
Network
- Bluetooth Specifications
- Class 2 Bluetooth v5.2+/Bluetooth Low Energy
Hardware
- Processor
- QCS6490
Electrical
- Battery Capacity
- 8-10 hours
Environmental
- Storage Temperature Range
- -40°C to 70°C (-40°F to 158°F)
- Operating Temperature
- -30°C to 50°C (-22°F to 122°F)
- Maximum Operating Humidity
- 100% Condensing
Standards & Approvals
- Vibration Resistance
- Meets MIL-STD-810F method 514.6
- Drop Specifications
- 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel
Dimensions
- Weight range
- 267 g (9.3 oz) to 318 g (11.1 oz)
- Overall Dimensions
- 135.6 × 64.1 × 42.1 mm (5.3 × 2.5 × 1.7 in)
Network
- Bluetooth Specifications
- Class 2 Bluetooth v5.2+/Bluetooth Low Energy
Hardware
- Processor
- QCS6490
Electrical
- Battery Capacity
- 8-10 hours
Environmental
- Storage Temperature Range
- -40°C to 70°C (-40°F to 158°F)
- Operating Temperature
- -30°C to 50°C (-22°F to 122°F)
- Maximum Operating Humidity
- 100% Condensing
Standards & Approvals
- Vibration Resistance
- Meets MIL-STD-810F method 514.6
- Drop Specifications
- 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel
- Weight range : 267 g (9.3 oz) to 318 g (11.1 oz)
- Overall Dimensions : 135.6 × 64.1 × 42.1 mm (5.3 × 2.5 × 1.7 in)
- Bluetooth Specifications : Class 2 Bluetooth v5.2+/Bluetooth Low Energy
- Processor : QCS6490
- Battery Capacity : 8-10 hours
- Storage Temperature Range : -40°C to 70°C (-40°F to 158°F)
- Operating Temperature : -30°C to 50°C (-22°F to 122°F)
- Maximum Operating Humidity : 100% Condensing
- Vibration Resistance : Meets MIL-STD-810F method 514.6
- Drop Specifications : 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In