/content/sps/us/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    central components

    790D177 PABX Interface Card VoIP/SIP

    Plug-in card for the central unit for administering up to 32 simultaneous voice channels for DECT end devices via VoIP/SIP interface of the telecom system.

    Overview

    Part Number: 790D177

    Plug-in card for the central unit for administering up to 32 simultaneous voice channels for DECT end devices via VoIP/SIP interface of the telecom system. The connection of the PABX-interface card VoIP/SIP and the CPU card of the central unit with the telecom system takes place via each of one ETH-LAN interface. The plug-in card card is integrated into the Systevo DECT central unit and processes the communication and control of the voice and data signals between the connected telecom system and the wireless DECT telephones. Different performance features, such as query or CLIP take place via the basic scope of function defined in the SIP protocol. Compatibility with telecom systems upon request.

    Features
    Inputs / outputs and features:
    • VoIP/SIP interfaces for 32 voice communication channels
    • Audio codec support (SIP)
    • G.711 A-law /μ-law
    • G.726 (32kbps - 4 bit ADPCM)
    • ETH-LAN interface
    • status LEDs
    Accessories

    583486 - Patch Cable, 1 m .

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list