/content/sps/us/en/search-results.html

    patient room components

    74160Z2 Systevo Call Easy Mounting

    Mounting for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container.

    Overview

    Part Number: 74160Z2

    Mounting for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container. Equipped with adhesive tape for fixation.

    Designed without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction.

    of existing bacteria or preventing their reproduction.

    Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds). Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • rubber compound
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire protection class V0)
    • Halogen free
    • with adhesive tape
    Scope of delivery

    Set a 10 pieces.

    Specifications

    Features

    • Color
      • Gray
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Rubber Compound
      • Strength
      • UV-Resistant
    • Packing unit
      • Set of 10 pieces
    • Includes
      • Adhesive Tape

    Operating Characteristics

    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Storage Temperature
      • -20 to 60°C
    • Ambient Temperature
      • -10 to 50°C
    • Air Humidity
      • < 10% (Non-Condensing)

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
    • Approval
      • MIL-STD-810G

    Dimensions & Weight

    • Weight (g)
      • 20
    • Dimensions
      • W: 35 mm H: 35 mm D: 20 mm

    Material Specifications

    • Material
      • Rubber (AM, UV)

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • Gray
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Rubber Compound
      • Strength
      • UV-Resistant
    • Packing unit
      • Set of 10 pieces
    • Includes
      • Adhesive Tape

    Operating Characteristics

    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Storage Temperature
      • -20 to 60°C
    • Ambient Temperature
      • -10 to 50°C
    • Air Humidity
      • < 10% (Non-Condensing)

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
    • Approval
      • MIL-STD-810G

    Dimensions & Weight

    • Weight (g)
      • 20
    • Dimensions
      • W: 35 mm H: 35 mm D: 20 mm

    Material Specifications

    • Material
      • Rubber (AM, UV)

    Others

    • Industry
      • Healthcare
    • Color : Gray
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : -10
    • Storage Temperature : -20 to 60°C
    • Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Rubber Compound|Strength|UV-Resistant
    • Ambient Temperature : -10 to 50°C
    • Type Of Protection : Fire Protection Class V0
    • Packing unit : Set of 10 pieces
    • Air Humidity : < 10% (Non-Condensing)
    • Weight (g) : 20
    • Dimensions : W: 35 mm H: 35 mm D: 20 mm
    • Material : Rubber (AM, UV)
    • Industry : Healthcare
    • Includes : Adhesive Tape
    • Approval : MIL-STD-810G
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list