/content/sps/us/en/search-results.html

    patient room components

    Fixing-Clip, Systevo Call Easy

    Fixing-clip for Systevo Call Easy with ergonomic design, for easy fixation of the handset to the blanket or at the garment of the user.

    Overview

    Part Number: 74160Z1

    Fixing-clip for Systevo Call Easy with ergonomic design, for easy fixation of the handset to the blanket or at the garment of the user.

    Designed without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction of existing bacteria or preventing their reproduction.

    Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds). Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • rubber compound
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire protection class V0)
    • Halogen free
    Scope of delivery

    Set a 10 pieces.

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 90% (Non-Condensing)
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Ambient Temperature
      • -10 to 50°C

    Dimensions & Weight

    • Weight (g)
      • 30
    • Dimensions
      • W: 35 mm H: 35 mm D: 20 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
    • Approval
      • MIL-STD-810G

    Features

    • Packing unit
      • Set of 10 pieces
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Rubber Compound
      • Strength
      • UV-Resistant
    • Color
      • Gray

    Material Specifications

    • Material
      • Rubber (AM, UV)

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 90% (Non-Condensing)
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Ambient Temperature
      • -10 to 50°C

    Dimensions & Weight

    • Weight (g)
      • 30
    • Dimensions
      • W: 35 mm H: 35 mm D: 20 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
    • Approval
      • MIL-STD-810G

    Features

    • Packing unit
      • Set of 10 pieces
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Rubber Compound
      • Strength
      • UV-Resistant
    • Color
      • Gray

    Material Specifications

    • Material
      • Rubber (AM, UV)

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 90% (Non-Condensing)
    • Weight (g) : 30
    • Type Of Protection : Fire Protection Class V0
    • Storage Temperature : -20 to 60°C
    • Packing unit : Set of 10 pieces
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : -10
    • Material : Rubber (AM, UV)
    • Industry : Healthcare
    • Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Rubber Compound|Strength|UV-Resistant
    • Dimensions : W: 35 mm H: 35 mm D: 20 mm
    • Color : Gray
    • Approval : MIL-STD-810G
    • Ambient Temperature : -10 to 50°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list