/content/sps/us/en/search-results.html

    patient room components

    88881D3N Cover Plate with Button (Blue)

    Cover plate for call unit, fitted with call button - blue -.

    Overview

    Part Number: 88881D3N

    Cover plate for call unit, fitted with call button - blue -.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Features

    • Color
      • White (RAL9016)
    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Call Unit/Call Module Fitted with Call Button (Blue)
      • Cover Plate for Call Unit
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)
    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Call Unit/Call Module Fitted with Call Button (Blue)
      • Cover Plate for Call Unit
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Type Of Protection : IPx4
    • Coating Type : Anti-Microbial Substance
    • Dimensions : W: 68 mm H: 68 mm
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features : Call Unit/Call Module Fitted with Call Button (Blue)|Cover Plate for Call Unit|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list