RTD Sensors
HRTS Series Resistance Temperature Detector
100 Ohm or 1000 Ohm platinum RTD. -70°C to 260°C. Ceramic housing with leadwires.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HRTS Series Thin Film Platinum RTDs (Resistance Temperature Detectors) are designed to measure temperatures from -70 °C to 260 °C [-94 °F to 500 °F]. These fully-assembled elements are ready to use in probe assemblies without the need for fragile splices to extension leads.
These products are manufactured using a thin layer of platinum deposited on an alumina substrate and are laser trimmed to a resistance interchangeability of a standard ±0.2% (±0.5 °C accuracy) or an optional ±0.1% (±0.3 °C accuracy). The sensor chip is then glassed, wired and potted to result in an alumina package with Teflon®-insulated lead wires.
Others
- Industry
- Aerospace
- Government & Public Sector
- Healthcare
- Manufacturing
Others
- Industry
- Aerospace
- Government & Public Sector
- Healthcare
- Manufacturing
- Industry : Aerospace|Government & Public Sector|Healthcare|Manufacturing
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Brochure
Technical Note
Catalog
Application Note
eBook
Please sign in to view part numbers available for purchase based on your account Sign In