Systevo Legacy
TV control module
Interface for controlling a TV unit in the patient's room.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 79813C1
Interface for controlling a TV unit in the patient's room. Control commands are transmitted from allocated bed module or wall electronics. These control commands are converted into the control instructions of the TV units. The TV audio signals are electronically separated and adjusted to the audio level of the bed module / wall electronics.
Additional information
Compatibility list for TV sets on request.
Accessories
89735S5 - Cable for TV control module with 3.5-mm pawl.
89735S6 - Cable for TV control module with 3.5-mm pawl.
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed with Respective Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- TV Unit in the Patient’s Room
Features
- Features
- Control Commands are Transmitted from Allocated Bed Module or Wall Electronics
- Interface for Controlling a TV Unit in the Patient’s Room
- The TV Audio Signals are Electronically Separated and Adjusted to the Audio Level of the Bed Module/Wall Electronics
- These Control Commands are Converted into the Control Instructions of the TV Units
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed with Respective Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- TV Unit in the Patient’s Room
Features
- Features
- Control Commands are Transmitted from Allocated Bed Module or Wall Electronics
- Interface for Controlling a TV Unit in the Patient’s Room
- The TV Audio Signals are Electronically Separated and Adjusted to the Audio Level of the Bed Module/Wall Electronics
- These Control Commands are Converted into the Control Instructions of the TV Units
- Dimensions : W: 71 mm H: 71 mm
- Type Of Protection : IP20 (When Installed with Respective Cover Plate)
- Mounting : Flush (DIN 49073)
- For Use With : TV Unit in the Patient’s Room
- Features : Control Commands are Transmitted from Allocated Bed Module or Wall Electronics|Interface for Controlling a TV Unit in the Patient’s Room|The TV Audio Signals are Electronically Separated and Adjusted to the Audio Level of the Bed Module/Wall Electronics|These Control Commands are Converted into the Control Instructions of the TV Units
데이터시트
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인