Systevo Legacy
Frame 3-pieces vertical for cover plates
Frame 3-pieces for cover plates in the design of Systevo Call Ackermann.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88914C3NV
Product not available anymore. Successor: 88914C5.
Frame 3-pieces for cover plates in the design of Systevo Call Ackermann. For the vertical assembly of the cover plates.
Additional information
Coated with an anti-microbial substance.
Features
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Frame 3-pieces for Cover Plates in the Design of Systevo Call Ackermann
Applications & Compatibility
- For Use With
- For the Vertical Assembly of the Cover Plates
Dimensions & Weight
- Dimensions
- W: 81 H: 223 mm
Material Specifications
- Material
- PC + ABS-FR
Features
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Frame 3-pieces for Cover Plates in the Design of Systevo Call Ackermann
Applications & Compatibility
- For Use With
- For the Vertical Assembly of the Cover Plates
Dimensions & Weight
- Dimensions
- W: 81 H: 223 mm
Material Specifications
- Material
- PC + ABS-FR
- Color : White (RAL9016)
- For Use With : For the Vertical Assembly of the Cover Plates
- Coating Type : Anti-Microbial Substance
- Dimensions : W: 81 H: 223 mm
- Material : PC + ABS-FR
- Features : Frame 3-pieces for Cover Plates in the Design of Systevo Call Ackermann
데이터시트
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인