Systevo Legacy
Cover plate with keys (white, green)
Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88882P3N
Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green. With pictograms buzzer off/wait. Key position bottom.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Features
- 1 Presence push-button (green)
- 1 Cancel push-button (white)
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- 1 Cancel Push-Button (White)
- 1 Presence Push-Button (Green)
- Coated with an Anti-Microbial Substance
- Color
- White (RAL9016)
Standards & Certifications
- Protection Class
- IP x4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- 1 Cancel Push-Button (White)
- 1 Presence Push-Button (Green)
- Coated with an Anti-Microbial Substance
- Color
- White (RAL9016)
Standards & Certifications
- Protection Class
- IP x4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
- Brand : Honeywell
- Features & Benefits : 1 Cancel Push-Button (White)|1 Presence Push-Button (Green)|Coated with an Anti-Microbial Substance
- Protection Class : IP x4
- Dimensions : W: 68 mm H: 68 mm
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Color : White (RAL9016)
데이터시트
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인