/content/sps/kr/ko/search-results.html

    Systevo Legacy

    Call module with push-button and 1 monitored socket

    Call module for call activation with individual bed code for connection to an electronic module or room terminal with bed bus.

    제품설명

    This product is no longer available

    Call module for call activation with individual bed code for connection to an electronic module or room terminal with bed bus. Movable call units, such as handheld switches and multiple buttons are connected to the plug-in contacts (7-pole). Connection of up to 8 call modules possible in wire-saving technology to the bed bus. Display of the code (up to 8 digits, freely configurable) for call activation. Monitoring of connected call units (call group monitoring).

    Features
    • 1 push-button for the call function
    • 1 LED orientation lamp/reassurance lamp (red)
    • 1 auxiliary socket, 7-pin
    • Socket for microphone interfacing unit
    Additional information

    Replacement for 73071E, 73073E.

    Scope of delivery

    Call module, connection terminal.

    Accessories

    88881L3N - Cover plate with push-button (red) and units with 1 socket.

    73073Z1 - Claw set for 10 call units.

    명세서

    Technical Specifications

    • Mounting
      • in flush-mounting box, DIN 49073

    Standards & Certifications

    • Type Of Protection
      • IP40, when installed with respective cover plate

    Dimensions & Weight

    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • in flush-mounting box, DIN 49073

    Standards & Certifications

    • Type Of Protection
      • IP40, when installed with respective cover plate

    Dimensions & Weight

    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm
    • Mounting : in flush-mounting box, DIN 49073
    • Type Of Protection : IP40, when installed with respective cover plate
    • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list