/content/sps/kr/ko/search-results.html
    이 사이트는 5월 18일 일요일 오전 2:00 EST부터 오후 12:00 EST까지(UTC 기준 5월 18일 오전 6:00부터 오후 4:00까지) 예정된 유지보수를 위해 중단됩니다. 이 시간 동안 인내해 주셔서 감사합니다.

    Systevo Legacy

    Alarm kit for public washrooms

    Call compact set for a disabled WC

    제품설명

    This product is no longer available

    Part Number: 76910C1

    Call compact set for a disabled WC comprised of:
    • 1 cord-pull switch with red LED reassurance lamps and 2 m PVC cord, incl. cover plate, cover plate frame, seal kit and flush-mounted outlet socket
    • 1 cancel button with green cancel button and LED reminder lamp - green, incl. cover plate, cover plate frame, seal kit and flush-mounted outlet socket
    • 1 office display unit with LED control lamp, red, sound transmitter and button with acknowledgement function, incl. cover plate, cover plate frame, seal kit and flush-mounted outlet socket
    • 1 electronic module with integrated room signal lamp, LED light bulbs and system electronics, incl. Connection board and flush-mounted combined socket
    • 1 single-phase safety power supply unit with fuse for low-voltage supply of the system
    Additional information

    The system offers several extension options to signal a call at several locations. Further information is given in the respective operating and installation manual.

    명세서

    Others

    • Color
      • gray, similar to RAL 7040 (plastic base)
      • white, similar to RAL 9016 (cover plate / cover frame)
    • Operating voltage (A)
      • 24 V DC
    • Rated voltage (V)
      • 230 V AC
    • Rated frequency
      • 50 Hz ... 60 Hz

    Others

    • Color
      • gray, similar to RAL 7040 (plastic base)
      • white, similar to RAL 9016 (cover plate / cover frame)
    • Operating voltage (A)
      • 24 V DC
    • Rated voltage (V)
      • 230 V AC
    • Rated frequency
      • 50 Hz ... 60 Hz
    • Color : gray, similar to RAL 7040 (plastic base)|white, similar to RAL 9016 (cover plate / cover frame)
    • Operating voltage (A) : 24 V DC
    • Rated voltage (V) : 230 V AC
    • Rated frequency : 50 Hz ... 60 Hz

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list