독립형 호출 시스템
790P602A Wireless Repeater ATREP V2
Wireless repeater A-TREP v2
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790P602A
Advanced radio repeater unit designed to expand the coverage of radio devices in residential care environments. When a signal from a radio transmitter is received, it is forwarded by the A-TREP with a higher output power level to the closer A-TRAX or INEX receiver and then further on to the CMS management interface.
This device guarantees that all alarms reach their destination without any limitation regarding the size of the center, structures and materials used. Its coverage is up to 2.5 km in free-field condition in the EU frequency 869.4 MHz The unit may be configured to retransmit either all radio signals or up to eight radio signals with preprogrammed codes.
Focused on safety, the repeater integrates a self-rechargeable battery that ensures operation of the service for up to 72 hours. Once the supply is restored, the battery is charged again.
The unit continuously checks the status of both the battery and the power adapter and can be configured to send test alarms automatically to the receiver units on a regular basis. These functionalities keep the unit always monitored, which allows immediate action against any failure.
Others
- Industry
- Healthcare
Others
- Industry
- Healthcare
- Industry : Healthcare