/content/sps/kr/ko/search-results.html
    이 사이트는 5월 18일 일요일 오전 2:00 EST부터 오후 12:00 EST까지(UTC 기준 5월 18일 오전 6:00부터 오후 4:00까지) 예정된 유지보수를 위해 중단됩니다. 이 시간 동안 인내해 주셔서 감사합니다.

    독립형 호출 시스템

    SERIAL ESPA MODULE OVER IP

    제품설명
    명세서

    Features

    • Includes
      • RS232 Serial Cable
      • STP Patch Cord
    • Mounting
      • Wall

    Operating Characteristics

    • Minimum storage temperature (°C)
      • 0
    • Storage Temperature
      • 0 to 60 °C

    Electrical Specifications

    • Power Supply
      • PoE (IEEE 802.3af compliant, 48 VDC/180 mA) or 12-48 VDC (125 mA @ 12 VDC)

    Technical Specifications

    • Interface 
      • Ethernet: 10/100 Mbps; RJ45 Connector
    • Technology
      • Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)
      • ESPA 4.4.4 over IP protocol
      • Online configuration
      • Screw connectors for secure installation
      • Serial and Ethernet ports
      • Surge protection on power supply
    • Connection
      • Serial: RS-232/422/485; DB9 Connector (Male)

    Dimensions & Weight

    • Weight (g)
      • 300
    • Dimensions
      • L: 100 mm H: 111 mm D: 26 mm

    Features

    • Includes
      • RS232 Serial Cable
      • STP Patch Cord
    • Mounting
      • Wall

    Operating Characteristics

    • Minimum storage temperature (°C)
      • 0
    • Storage Temperature
      • 0 to 60 °C

    Electrical Specifications

    • Power Supply
      • PoE (IEEE 802.3af compliant, 48 VDC/180 mA) or 12-48 VDC (125 mA @ 12 VDC)

    Technical Specifications

    • Interface 
      • Ethernet: 10/100 Mbps; RJ45 Connector
    • Technology
      • Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)
      • ESPA 4.4.4 over IP protocol
      • Online configuration
      • Screw connectors for secure installation
      • Serial and Ethernet ports
      • Surge protection on power supply
    • Connection
      • Serial: RS-232/422/485; DB9 Connector (Male)

    Dimensions & Weight

    • Weight (g)
      • 300
    • Dimensions
      • L: 100 mm H: 111 mm D: 26 mm
    • Includes : RS232 Serial Cable|STP Patch Cord
    • Minimum storage temperature (°C) : 0
    • Storage Temperature : 0 to 60 °C
    • Power Supply : PoE (IEEE 802.3af compliant, 48 VDC/180 mA) or 12-48 VDC (125 mA @ 12 VDC)
    • Interface  : Ethernet: 10/100 Mbps; RJ45 Connector
    • Weight (g) : 300
    • Technology : Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)|ESPA 4.4.4 over IP protocol|Online configuration|Screw connectors for secure installation|Serial and Ethernet ports|Surge protection on power supply
    • Dimensions : L: 100 mm H: 111 mm D: 26 mm
    • Connection : Serial: RS-232/422/485; DB9 Connector (Male)
    • Mounting : Wall

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list