/content/sps/kr/ko/search-results.html

    독립형 호출 시스템

    PAT+ ALARM PENDANT

    제품설명
    명세서

    Features

    • Includes
      • Elastic Bracelet and Cord
      • Medallion

    Battery & Charging

    • Battery life expectancy
      • 4 to 5 years (approx. 30,000 Alarms)

    Standards & Certifications

    • Protection Class
      • IP67

    Dimensions & Weight

    • Weight (g)
      • 15
    • Dimensions
      • L: 35 mm H: 45.5 mm D: 13.6 mm

    Technical Specifications

    • Technology
      • Constant battery monitoring with low battery warning
      • Manual or automatic alarms
      • Power saving mode
      • Specific frequency designated and protected by the European Union for social alarms
      • Two-way radio
      • User replaceable battery
      • Water/dust proof (IP67)

    Frequency

    • Frequency
      • 869.25 MHz

    Features

    • Includes
      • Elastic Bracelet and Cord
      • Medallion

    Battery & Charging

    • Battery life expectancy
      • 4 to 5 years (approx. 30,000 Alarms)

    Standards & Certifications

    • Protection Class
      • IP67

    Dimensions & Weight

    • Weight (g)
      • 15
    • Dimensions
      • L: 35 mm H: 45.5 mm D: 13.6 mm

    Technical Specifications

    • Technology
      • Constant battery monitoring with low battery warning
      • Manual or automatic alarms
      • Power saving mode
      • Specific frequency designated and protected by the European Union for social alarms
      • Two-way radio
      • User replaceable battery
      • Water/dust proof (IP67)

    Frequency

    • Frequency
      • 869.25 MHz
    • Includes : Elastic Bracelet and Cord|Medallion
    • Battery life expectancy : 4 to 5 years (approx. 30,000 Alarms)
    • Protection Class : IP67
    • Weight (g) : 15
    • Technology : Constant battery monitoring with low battery warning|Manual or automatic alarms|Power saving mode|Specific frequency designated and protected by the European Union for social alarms|Two-way radio|User replaceable battery|Water/dust proof (IP67)
    • Dimensions : L: 35 mm H: 45.5 mm D: 13.6 mm
    • Frequency : 869.25 MHz

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list