독립형 호출 시스템
790P682 PAL + Alarm and Locator Pendant
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Battery & Charging
- Battery life expectancy
- Approx. 2 years (Based on 100 Location Detections, 10 Alarms and Heartbeats per day)
Dimensions & Weight
- Weight (g)
- 15
- Dimensions
- L: 35 mm H: 45.5 mm D: 13.6 mm
Technical Specifications
- Technology
- Battery can be replaced by the user
- Battery type: CR2430
- Constant battery monitoring with low battery warning
- Energy-saving mode
- Location function (in combination with A-RFID terminals)
- Manual or automatic alarms
- Specific frequency designated and protected by the European Union for social alarms
- Two-way radio
- Water/dust tightness (IP67)
- Frequency
- 869.25 MHz
Standards & Certifications
- Protection Class
- IP67
Features
- Includes
- Elastic Bracelet and Cord
- Medallion
Others
- Industry
- Healthcare
Battery & Charging
- Battery life expectancy
- Approx. 2 years (Based on 100 Location Detections, 10 Alarms and Heartbeats per day)
Dimensions & Weight
- Weight (g)
- 15
- Dimensions
- L: 35 mm H: 45.5 mm D: 13.6 mm
Technical Specifications
- Technology
- Battery can be replaced by the user
- Battery type: CR2430
- Constant battery monitoring with low battery warning
- Energy-saving mode
- Location function (in combination with A-RFID terminals)
- Manual or automatic alarms
- Specific frequency designated and protected by the European Union for social alarms
- Two-way radio
- Water/dust tightness (IP67)
- Frequency
- 869.25 MHz
Standards & Certifications
- Protection Class
- IP67
Features
- Includes
- Elastic Bracelet and Cord
- Medallion
Others
- Industry
- Healthcare
- Battery life expectancy : Approx. 2 years (Based on 100 Location Detections, 10 Alarms and Heartbeats per day)
- Weight (g) : 15
- Technology : Battery can be replaced by the user|Battery type: CR2430|Constant battery monitoring with low battery warning|Energy-saving mode|Location function (in combination with A-RFID terminals)|Manual or automatic alarms|Specific frequency designated and protected by the European Union for social alarms|Two-way radio|Water/dust tightness (IP67)
- Protection Class : IP67
- Industry : Healthcare
- Includes : Elastic Bracelet and Cord|Medallion
- Frequency : 869.25 MHz
- Dimensions : L: 35 mm H: 45.5 mm D: 13.6 mm