독립형 호출 시스템
790P661 A-TRAX Receiver IP
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dimensions & Weight
- Weight (g)
- 120
- Length (mm)
- 110
Technical Specifications
- Technology
- IP alarm transceiver that receives and confirms alarms from Systevo Call Wireless portable wireless transmitters. The A-TRAX-IP is connected via Ethernet to the CMS for direct transmission of alarms and messages to other system devices. The A-TRAX-IP is powered by PoE (802.3af) or by an independent power supply (not included). The A-TRAX-IP operates on the 869.250 MHz frequency, which is one of the frequencies reserved for social alarms by the European Union.
- Interface
- Ethernet: 10/100 Mbps; RJ45 Port
Operating Characteristics
- Storage Temperature
- 5 to 55 °C
- Minimum storage temperature (°C)
- 5
Electrical Specifications
- Power consumption (W)
- 5
- Power Supply
- PoE (IEEE 802.3af compliant, Class 2, 3.84 to 6.49 W, Mode A & B) or 7.5 VDC / 0.45 A
Features
- Mounting
- Wall
Others
- Industry
- Healthcare
Dimensions & Weight
- Weight (g)
- 120
- Length (mm)
- 110
Technical Specifications
- Technology
- IP alarm transceiver that receives and confirms alarms from Systevo Call Wireless portable wireless transmitters. The A-TRAX-IP is connected via Ethernet to the CMS for direct transmission of alarms and messages to other system devices. The A-TRAX-IP is powered by PoE (802.3af) or by an independent power supply (not included). The A-TRAX-IP operates on the 869.250 MHz frequency, which is one of the frequencies reserved for social alarms by the European Union.
- Interface
- Ethernet: 10/100 Mbps; RJ45 Port
Operating Characteristics
- Storage Temperature
- 5 to 55 °C
- Minimum storage temperature (°C)
- 5
Electrical Specifications
- Power consumption (W)
- 5
- Power Supply
- PoE (IEEE 802.3af compliant, Class 2, 3.84 to 6.49 W, Mode A & B) or 7.5 VDC / 0.45 A
Features
- Mounting
- Wall
Others
- Industry
- Healthcare
- Industry : Healthcare
- Weight (g) : 120
- Technology : IP alarm transceiver that receives and confirms alarms from Systevo Call Wireless portable wireless transmitters. The A-TRAX-IP is connected via Ethernet to the CMS for direct transmission of alarms and messages to other system devices. The A-TRAX-IP is powered by PoE (802.3af) or by an independent power supply (not included). The A-TRAX-IP operates on the 869.250 MHz frequency, which is one of the frequencies reserved for social alarms by the European Union.
- Storage Temperature : 5 to 55 °C
- Power consumption (W) : 5
- Power Supply : PoE (IEEE 802.3af compliant, Class 2, 3.84 to 6.49 W, Mode A & B) or 7.5 VDC / 0.45 A
- Mounting : Wall
- Minimum storage temperature (°C) : 5
- Length (mm) : 110
- Interface : Ethernet: 10/100 Mbps; RJ45 Port