/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    fixed gas detectors

    Sensepoint Gas Sensor with Junction Box

    Hazardous Area Gas Sensor with Junction Box

    제품설명
    This Sensepoint range of flammable, toxic and oxygen gas detectors offer users a cost-effective solution to their gas monitoring needs, in or out of doors and even in potentially explosive atmospheres (ATEX approval only).Note: the flammable sensor is certified to +50°C only (see Sensepoint for higher temp ranges). Supplied with a pre-wired junction box, the detector can be installed using conduit or armoured cable and glands depending on individual site standards.The junction box includes a hinged lid to ensure both hands are free to complete electrical connections. Threaded M20 as well as ¾” and ½” NPT clearance entries are included as standard, each one fitted with an appropriate seal, so enabling the user to select the most convenient entry size to use.Each ATEX approved Sensepoint is supplied complete with pre-wired universal junction box (1 x threaded M20, 1x clearance 3/4'NPT, 1 x clearance 1/2'NPT, 3 x approved stopping plugs, earth continuity plate), instruction manual and factory set gas sensor.
    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SPSTAXA1
    ZAREBA SENSPT M20 NH3 0-50 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXA1
    ZAREBA SENSPT M20 NH3 0-50 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXA2
    ZAREBA SENSPT M20 NH3 0-1000 PPM ENC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXA2
    ZAREBA SENSPT M20 NH3 0-1000 PPM ENC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXC1
    ZAREBA SENSPT M20 CO 0-200 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXC1
    ZAREBA SENSPT M20 CO 0-200 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXC2
    ZAREBA SENSPT M20 CO 0-500 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXC2
    ZAREBA SENSPT M20 CO 0-500 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXF1
    ZAREBA SENSPT M20 CMBST %LEL + ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXF1
    ZAREBA SENSPT M20 CMBST %LEL + ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXG1
    ZAREBA SENSPT M20 H2 0-1000 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXG1
    ZAREBA SENSPT M20 H2 0-1000 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXH1
    ZAREBA SENSPT M20 H2S 0-50 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXH1
    ZAREBA SENSPT M20 H2S 0-50 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXH2
    ZAREBA SENSPT M20 H2S 0-20 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXH2
    ZAREBA SENSPT M20 H2S 0-20 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXH3
    ZAREBA SENSPT M20 H2S 0-100 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXH3
    ZAREBA SENSPT M20 H2S 0-100 PPM ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXL1
    ZAREBA SENSPT M20 CL2 0-5 PPM + ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12
    SPSTAXL1
    ZAREBA SENSPT M20 CL2 0-5 PPM + ENCL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-with-junction-box-12