shoes
Koala
A mid cut safety boot designed to meet comfort and regular safety needs at work
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The dual density PU sole, specially designed in perfect alignment with the axis of the foot, the extra wide toecap and the front/rear shock-absorbers mean the Start Up Range offers comfort and safety at a great value. Koala S3 of the Start Up Range is mid cut safety boot design to meet comfort and regular safety shoes required at work.
Koala
S3
• Water resistant full supple leather upper
• Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
• Extra wide 200 Joules steel toecap
• Steel midsole
• Latex on foam insole
• Dual density PU outsole
Standards & Certifications
- ANSI Class
- S3 CI SRC
- Standards
- EN ISO 20345:2011
- Specifications Met
- S3 CI SRC
Configuration
- Water Resistance
- Water resistant upper
- Shoe Gender
- Unisex
- Shoe Closure Type
- Elastic with Pull on Loop
Materials
- Upper Material
- Leather
- Shoe Liner Material
- Ventilated lining
- Outsole Material
- PU PU
- Midsole Material
- Metallic
- Insole Material
- Latex on foam
- Inner Toe Cap Material
- Metallic
Dimensions & Weight
- Shoe Size
- 37-47
Options
- Shoe Color
- Black
Features & Benefits
- Features & Benefits
- Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
- Dual density PU outsole
- EN ISO 20345:2011 SRC
- Extra wide 200 joules steel toecap
- Latex on foam insole
- Steel midsole
- Water resistant full supple leather upper
Standards & Certifications
- ANSI Class
- S3 CI SRC
- Standards
- EN ISO 20345:2011
- Specifications Met
- S3 CI SRC
Configuration
- Water Resistance
- Water resistant upper
- Shoe Gender
- Unisex
- Shoe Closure Type
- Elastic with Pull on Loop
Materials
- Upper Material
- Leather
- Shoe Liner Material
- Ventilated lining
- Outsole Material
- PU PU
- Midsole Material
- Metallic
- Insole Material
- Latex on foam
- Inner Toe Cap Material
- Metallic
Dimensions & Weight
- Shoe Size
- 37-47
Options
- Shoe Color
- Black
Features & Benefits
- Features & Benefits
- Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
- Dual density PU outsole
- EN ISO 20345:2011 SRC
- Extra wide 200 joules steel toecap
- Latex on foam insole
- Steel midsole
- Water resistant full supple leather upper
- ANSI Class : S3 CI SRC
- Water Resistance : Water resistant upper
- Upper Material : Leather
- Standards : EN ISO 20345:2011
- Specifications Met : S3 CI SRC
- Shoe Size : 37-47
- Shoe Liner Material : Ventilated lining
- Shoe Gender : Unisex
- Shoe Color : Black
- Shoe Closure Type : Elastic with Pull on Loop
- Outsole Material : PU PU
- Midsole Material : Metallic
- Insole Material : Latex on foam
- Inner Toe Cap Material : Metallic
- Features & Benefits : Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment|Dual density PU outsole|EN ISO 20345:2011 SRC|Extra wide 200 joules steel toecap|Latex on foam insole|Steel midsole|Water resistant full supple leather upper
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인