hard hats
Fibre Metal Climbing Style Helmet
The new Climbing Style Helmet is a Type II, Class E Helmet that offers a style alternative for Head Protection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features and benefits:
- Liquid crystal polymer (LCP) yarn in the six strap, eight-point suspension system delivers a key benefit: they disperse force transferred from the shell to the user.
- Non-Newtonian foam combined with a traditional EPS foam liner. In case of a significant impact, the molecules in this proprietary material bond together to form a firm surface which provides an optimized balance of force mitigation and weight-impact minimization.
- Compatible with a wide range of safety accessories such as a welding helmet, visor, faceshield, UV shade, earmuffs, or task light.
- One-way moisture transfer and fast-dry chin strap help elevate user comfort in high-temperature work environments, accelerating sweat evaporation for a dry and comfortable feel.
- Available in ventilated and non-ventilated (Class E) in a range of colors.
Others
- ANSI Type
- Type II Protection
- Vented
- Optional
- Sweatband Available
- Yes
- Suspension Adjustment
- Dual Locking Rachet Suspension
- Standards
- ANSI/CSA
- Shell Material
- HDPE
- Shell Color
- Mulitple
- Product Family
- Fibre Metal Climbing Style Helmet
- Dielectric
- Class E Dielectric Protection for non-vented helmets
- Custom Imprints Available
- Yes
- Compatibility
- Compatible with Honeywell accessories
- Chinstrap
- Yes
- Canada Class
- Class E Dielectric Protection for non-vented helmets
- Accessory Slots
- Yes
Others
- ANSI Type
- Type II Protection
- Vented
- Optional
- Sweatband Available
- Yes
- Suspension Adjustment
- Dual Locking Rachet Suspension
- Standards
- ANSI/CSA
- Shell Material
- HDPE
- Shell Color
- Mulitple
- Product Family
- Fibre Metal Climbing Style Helmet
- Dielectric
- Class E Dielectric Protection for non-vented helmets
- Custom Imprints Available
- Yes
- Compatibility
- Compatible with Honeywell accessories
- Chinstrap
- Yes
- Canada Class
- Class E Dielectric Protection for non-vented helmets
- Accessory Slots
- Yes
- ANSI Type : Type II Protection
- Vented : Optional
- Sweatband Available : Yes
- Suspension Adjustment : Dual Locking Rachet Suspension
- Standards : ANSI/CSA
- Shell Material : HDPE
- Shell Color : Mulitple
- Product Family : Fibre Metal Climbing Style Helmet
- Dielectric : Class E Dielectric Protection for non-vented helmets
- Custom Imprints Available : Yes
- Compatibility : Compatible with Honeywell accessories
- Chinstrap : Yes
- Canada Class : Class E Dielectric Protection for non-vented helmets
- Accessory Slots : Yes
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
데이터시트
매뉴얼 및 가이드
브로슈어
세일즈 시트
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인