/content/sps/kr/ko/search-results.html

    specialty gloves

    Whiting + Davis Metal Mesh Gloves Retail

    Stainless steel mesh gloves offer the ultimate in cut protection.

    제품설명
    These Honeywell Whiting + Davis 5-Finger Metal Mesh Cut-Resistant Gloves are made of stainless steel mesh that offers an extreme level of cut protection. Resembling chain maille armor: the metal mesh in these cut-resistant gloves is made by individually welding steel rings into fours and joining them to make a fluid sheet. The four-ring pattern repeats at the seams so there are no gaps where a knife point could break through. These metal mesh gloves are corrosion resistant: flexible and durable. They are also hygienic with an anti-microbial PU strap: making them ideal for food service environments. Stainless steel rings resist process fats and oils: and clean up with nothing more than hot water and soap. The ergonomic design features tapered fingers & palm to prevent the mesh from sagging and minimize the risk of the gloves getting caught in machinery. These stainless steel mesh gloves are reversible and feature a side slit and dome fastener for easy on/off.
    • Stainless steel mesh offers extreme level of cut protection: individually welded rings for maximum strength: flexibility and durability: mesh moves freely with no hard edges for easy: comfortable wear
    • Full coverage with no gaps: 4-ring joined at seams to prevent knife point from breaking through: thumbs are attached with 3-ring join for a strong seam at a high wear area
    • 'Tapered fingers & palm
    • prevents mesh from sagging to minimize hazard of gloves catching in machinery: side slit & dome fastener for easy on/off: 3-step reversible for wear on either hand'
    • Meets European Standard EN1082: warning: gloves are not cut or puncture-proof and not recommended for use with moving or serrated blades
    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list