harnesses
Miller H Design® 바디핏 하네스
Benefits: Perfect fit to all body shapes. Greater comfort. Features: Rotating and unique patented vertically adjustable belt. Belt with breathable padding.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
Benefits:COMFORT AND FREEDOM OF MOVEMENT
Exclusive H-architecture of the harness, thanks to its ergonomically placed webbing, providing a total freedom of movement for the arms.Horizontal leg straps preventing uncomfortable friction on the legs and on the groin (vs traditional leg straps) increasing comfort for the user during work.Belt with breathable padding.
EASY AND QUICK ADJUSTABILITY & CONNECTION
Easy to access and adjust buckles: intuitive movement up to down.Very accessible anchor points: bended position back D-ring.Adjustable chest strap for a perfect fit in height and width.Adjustable leg straps.
Easy Front strap clip.
Unique patented sternal D-ring with automatic centuring in case of fall or front webbing loops.
GREATER SAFETY AND EASIER TRACEABILITY
Fluo green textile, high visible stitching, front and back fall indicators to facilitate visual inspection before working.
Labels improving yearly checking follow-up for a better traceability.
Water-repellent and stain free webbing for greater product durability.
Recommended Industries/Use
- Utilities
Hazards
- Fall from height
Regulations
- EN 361 - Fall arrest harness
- EN 358 - work positioning
Warranty Information
Our state of the art equipment provides the critical tool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made in accordance with the standards and meets your exact requirements.
Others
- Product Type
- Harness Degrees Celsius
Others
- Product Type
- Harness Degrees Celsius
- Product Type : Harness Degrees Celsius
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인